SANDVIK CoroMill 600 Face Milling Cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
600025A2510H
600032A3210H
600040Q1610H
600040Q1612H
600042C410H
600042Q1610H
600050C512HX
600050Q2210H
600050Q2212H
600050Q2212HX
600050Q2212M
600052C510H
600052C512HX
600052Q2210H
600052Q2212H
600052Q2212HX
600063C612H
600063Q2212H
600063Q2212M
600066Q2712H
600066Q2712M
600080Q2712H
600100Q3212H
A600025O2510H
A600032O3210H
A600038O3210H
A600038O3212H
A600051R1910H
A600051R1912H
A600051R1912HX
A600051R1912M
A600063R1912H
A600063R1912M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Customs tariff — weight
(kg)
Customs tariff — item number Machine chuck / socket size Milling cutter tool: Chuck type Milling tool pitch Tool chuck / socket size Milling cutter type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

561.23 €

1 5 Days 25150350.4984661038Straight shank - 25Straight shankExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm2510

665.00 €

1 5 Days 32190451.0684661038Straight shank - 32Straight shankExtra narrow straight pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm3210

790.69 €

1 5 Days 4040550.1784661038Milling arbor mounting - 16Arbor chuckExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm1610

727.85 €

1 5 Days 4040460.1684661038Milling arbor mounting - 16Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm1612

904.69 €

1 5 Days 424055084661038Coromant Capto - C4Coromant CaptoExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mmC410

790.69 €

1 5 Days 4240550.1584661038Milling arbor mounting - 16Arbor chuckExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm1610

1,028.92 €

1 5 Days 505066082090020Coromant Capto - C5Coromant CaptoExtra-tight straight pitch plus600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mmC512

894.46 €

1 5 Days 5040650.2584661038Milling arbor mounting - 22Arbor chuckExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm2210

831.62 €

1 5 Days 5040560.2684661038Milling arbor mounting - 22Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

894.46 €

1 5 Days 504066082090020Milling arbor mounting - 22Arbor chuckExtra-tight straight pitch plus600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

768.77 €

1 5 Days 5040460.2584661038Milling arbor mounting - 22Arbor chuckNarrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

1,028.92 €

1 5 Days 525065082090020Coromant Capto - C5Coromant CaptoExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mmC510

1,028.92 €

1 5 Days 525066082090020Coromant Capto - C5Coromant CaptoExtra-tight straight pitch plus600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mmC512

894.46 €

1 5 Days 5240660.2784661038Milling arbor mounting - 22Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

831.62 €

1 5 Days 5240560.2984661038Milling arbor mounting - 22Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

894.46 €

1 5 Days 524066082090020Milling arbor mounting - 22Arbor chuckExtra-tight straight pitch plus600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

1,223.31 €

1 5 Days 6363.576082090020Coromant Capto - C6Coromant CaptoExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mmC612

1,061.08 €

1 5 Days 6350760.5284661038Milling arbor mounting - 22Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

998.23 €

1 5 Days 6350660.5284661038Milling arbor mounting - 22Arbor chuckNarrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2212

1,064.00 €

1 5 Days 665076082090020Milling arbor mounting - 27Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2712

951.46 €

1 5 Days 665066082090020Milling arbor mounting - 27Arbor chuckNarrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2712

1,224.77 €

1 5 Days 805086082090020Milling arbor mounting - 27Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm2712

1,394.31 €

1 5 Days 1005096082090020Milling arbor mounting - 32Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm3212

562.69 €

1 5 Days 25.4152.435082090020Straight shank - 38.1Straight shankExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm38.110

662.08 €

1 5 Days 31.75190.545082090020Straight shank - 50.8Straight shankExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm50.810

786.31 €

1 5 Days 38.1190.555082090020Straight shank - 50.8Straight shankExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm50.810

724.92 €

1 5 Days 38.1190.546082090020Straight shank - 50.8Straight shankExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm50.812

894.46 €

1 5 Days 50.84065082090020Milling arbor mounting - 19.05Arbor chuckExtra narrow differential pitch600-10CoroMill 600-10 Face Milling Cutter - for cutting depths up to 5.00mm19.0510

831.62 €

1 5 Days 50.84056082090020Milling arbor mounting - 19.05Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm19.0512

894.46 €

1 5 Days 50.84066082090020Milling arbor mounting - 19.05Arbor chuckExtra-tight straight pitch plus600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm19.0512

730.77 €

1 5 Days 50.84046082090020Milling arbor mounting - 19.05Arbor chuckNarrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm19.0512

1,064.00 €

1 5 Days 63.55076082090020Milling arbor mounting - 19.05Arbor chuckExtra narrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm19.0512

951.46 €

1 5 Days 63.55066082090020Milling arbor mounting - 19.05Arbor chuckNarrow differential pitch600-12CoroMill 600-12 Face Milling Cutter - for cutting depths up to 6.00 mm19.0512

Loading...

  1. 1

Basic information

Coolant Yes Customs tariff — weight per 1 Customs tariff — weight unit kg
eClass-5.1 21010503 Bracket: Design Right Milling application Turbine blades
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support