Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A495013M164509L
Part Number
|
---|
A495013M164509L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
391.69 € | 1 | 5 Days | 25.91 / 37.31 | 60.25 | 1 | 5.461 | 0.083 | - | Weldon chuck | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 5.46 mm | 15.875 |
Loading...
Coolant | Yes — through the center | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82077010 | eClass-5.1 | 21010503 | Milling application | 75° - 30° chamfer milling cutter |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Insert holder or coupling size | 9 |
This page is SANDVIK CoroMill 495 Chamfer Milling Cutter, part number A495013M164509L.
You can find the detail information about specifications and dimensions on part number A495013M164509L.
Configure
Basic Attributes
Machine chuck / socket size
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Customs tariff — weight(kg)
Milling cutter tool: Chuck type
Milling tool pitch
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
495012A167509L |
495012EH164509L |
495020A204509M |
A495013M166009L |
A495013M167509L |
A495020M194509M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Customs tariff — weight (kg) | Machine chuck / socket size | Milling cutter tool: Chuck type | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
391.69 € | 1 | 5 Days | 12.00 / 16.20 | 100 | 1 | 7.7 | 0.104 | - | Straight shank | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 7.70 mm | 16 | ||
410.69 € | 1 | 5 Days | 12.00 / 23.40 | 30 | 1 | 5.5 | 0.029 | E16 | EH interface | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | E16 | ||
496.92 € | 1 | 5 Days | 20.50 / 31.90 | 110 | 3 | 5.5 | 0.232 | - | Straight shank | Narrow, straight pitch | CoroMill 495-09 - for cutting depths up to 5.50 mm | 20 | ||
391.69 € | 1 | 5 Days | 25.91 / 33.99 | 59.08 | 1 | 6.807 | 0.084 | - | Weldon chuck | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 6.81 mm | 15.875 | ||
391.69 € | 1 | 5 Days | 25.91 / 30.10 | 29.06 | 1 | 7.722 | 0.083 | - | Weldon chuck | Broad straight pitch | CoroMill 495-09 - for cutting depths up to 7.72 mm | 15.875 | ||
496.92 € | 1 | 5 Days | 19.56 / 30.96 | 53.26 | 3 | 5.461 | 0.157 | - | Weldon chuck | Narrow, straight pitch | CoroMill 495-09 - for cutting depths up to 5.46 mm | 19.05 |