SANDVIK CoroMill 390 Square Shoulder Milling Cutter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R390018EH1607M

Part Number
R390018EH1607M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Other designs Customs tariff — item number Machine chuck / socket size Milling cutter tool: Chuck type eClass-5.1 Bracket: L dimension Milling tool pitch Milling cutter type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

501.31 €

1 5 Days 182535.8Yes — through the center0.038RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 17.00 mm84661038E16EH interface21010503-Narrow differential pitchCoroMill 390-07, deep, flat shoulder millingE167

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Milling application 90° square shoulder milling cutter
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK CoroMill 390 Square Shoulder Milling Cutter, part number R390018EH1607M.
You can find the detail information about specifications and dimensions on part number R390018EH1607M.

Variation of this product

Part Number
R390010A1007L
R390010EH1007L
R3900117A1207L
R390018EH1611L
R390020A2007H
R390020A2007M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Coolant Customs tariff — weight
(kg)
Other designs Customs tariff — item number Machine chuck / socket size Milling cutter tool: Chuck type eClass-5.1 Bracket: L dimension Milling tool pitch Milling cutter type Milling cutter tool: Chuck size D mm
(mm)
Insert holder or coupling size

381.46 €

1 5 Days 106025.8Yes0.03RMPX = 7° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 9.30 mm84661038-Straight shank21010503LU = 15.00Broad straight pitchCoroMill 390-07, deep, flat shoulder milling107

400.46 €

1 5 Days 102025.8Yes — through the center0.01RMPX = 7° / AZ = 0.50 mm / LB1 = 12.50 mm / BD1 = 9.30 mm84661038E10EH interface21010503LU = 12.50Broad straight pitchCoroMill 390-07, deep, flat shoulder millingE107

381.46 €

1 5 Days 11.77025.8Yes0.053RMPX = 5° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 11.00 mm84661038-Straight shank21010503LU = 15.00Broad straight pitchCoroMill 390-07, deep, flat shoulder milling127

475.00 €

1 5 Days 1827210Yes — through the center0.039RMPX = 5°82077010E16EH interface21010503-Broad straight pitchCoroMill 390-11, deep, flat shoulder millingE1611

553.92 €

1 5 Days 2011055.8Yes0.231RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 19.00 mm84661038-Straight shank21010503LU = 25.00Extra narrow differential pitchCoroMill 390-07, deep, flat shoulder milling207

502.77 €

1 5 Days 2011045.8Yes0.232RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 19.00 mm84661038-Straight shank21010503LU = 25.00Narrow differential pitchCoroMill 390-07, deep, flat shoulder milling207

Tech Support