Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R390018EH1611L
Part Number
|
---|
R390018EH1611L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | eClass-5.1 | Bracket: L dimension | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
475.00 € | 1 | 5 Days | 18 | 27 | 2 | 10 | Yes — through the center | 0.039 | RMPX = 5° | 82077010 | E16 | EH interface | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | E16 | 11 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Milling application | 90° square shoulder milling cutter |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 390 Square Shoulder Milling Cutter, part number R390018EH1611L.
You can find the detail information about specifications and dimensions on part number R390018EH1611L.
Configure
Basic Attributes
Bracket: L dimension
Type
blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ad)(mm)
Coolant
Customs tariff — weight(kg)
Other designs
Customs tariff — item number
Machine chuck / socket size
Milling cutter tool: Chuck type
eClass-5.1
Milling tool pitch
Milling cutter type
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R390010A1007L |
R390010EH1007L |
R3900117A1207L |
R390020A2007H |
R390020A2007M |
R390020B2011L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Coolant | Customs tariff — weight (kg) | Other designs | Customs tariff — item number | Machine chuck / socket size | Milling cutter tool: Chuck type | eClass-5.1 | Bracket: L dimension | Milling tool pitch | Milling cutter type | Milling cutter tool: Chuck size D mm (mm) | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
381.46 € | 1 | 5 Days | 10 | 60 | 2 | 5.8 | Yes | 0.03 | RMPX = 7° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 9.30 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 10 | 7 | ||
400.46 € | 1 | 5 Days | 10 | 20 | 2 | 5.8 | Yes — through the center | 0.01 | RMPX = 7° / AZ = 0.50 mm / LB1 = 12.50 mm / BD1 = 9.30 mm | 84661038 | E10 | EH interface | 21010503 | LU = 12.50 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | E10 | 7 | ||
381.46 € | 1 | 5 Days | 11.7 | 70 | 2 | 5.8 | Yes | 0.053 | RMPX = 5° / AZ = 0.50 mm / LB1 = 15.00 mm / BD1 = 11.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 15.00 | Broad straight pitch | CoroMill 390-07, deep, flat shoulder milling | 12 | 7 | ||
553.92 € | 1 | 5 Days | 20 | 110 | 5 | 5.8 | Yes | 0.231 | RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 19.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 25.00 | Extra narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 20 | 7 | ||
502.77 € | 1 | 5 Days | 20 | 110 | 4 | 5.8 | Yes | 0.232 | RMPX = 2° / AZ = 0.50 mm / LB1 = 25.00 mm / BD1 = 19.00 mm | 84661038 | - | Straight shank | 21010503 | LU = 25.00 | Narrow differential pitch | CoroMill 390-07, deep, flat shoulder milling | 20 | 7 | ||
451.62 € | 1 | 5 Days | 20 | - | 2 | 10 | - | 0.29 | - | 84661038 | - | Weldon chuck | 21010503 | - | Broad straight pitch | CoroMill 390-11, deep, flat shoulder milling | 20 | 11 |