Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C6QCC5100R07 |
C8QCC6120R09 |
C10QCC6125R19 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length L1 | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: F dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|
1,186.77 € | 1 | 5 Days | 100 | 1.8 | Coromant Capto C5 | WF = 6.00 | Coromant Capto C6 | ||
1,290.54 € | 1 | 5 Days | 120 | 3.6 | Coromant Capto C6 | WF = 8.00 | Coromant Capto C8 | ||
1,486.39 € | 1 | 5 Days | 125 | 6.2 | Coromant Capto C6 | WF = 18.00 | Coromant Capto C10 |
Loading...
Cutting Direction | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Coolant | Yes - through center | Type | Reducing element |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |