Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
392T63SL32RX045
Part Number
|
---|
392T63SL32RX045 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
923.69 € | 1 | Quote | Right-hand | - | 32 | 63 | 0.88 | 5 | 84669360 | HSK 63 – type A/C/T | 55 | SL 45° shank – dia. 32.00 mm | 21021104 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Coolant | Yes |
---|---|---|---|---|---|
Type | Adapter | External or internal machining | Internal machining | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK HSK to Coroturn SL Adaptor, part number 392T63SL32RX045.
You can find the detail information about specifications and dimensions on part number 392T63SL32RX045.
Configure
Basic Attributes
Overall Length L1
Type
Cutting Direction
Shank diameter
Customs tariff — weight(kg)
Bracket: F dimension
Customs tariff — item number
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
eClass-5.1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
392T632C40088 |
392T63SL32RF |
392T63SL32RG |
392T63SL40RF |
392T63SL40RG |
392T63SL40RX045 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Overall Length L1 | Shank diameter | Customs tariff — weight (kg) | Bracket: F dimension | Customs tariff — item number | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | eClass-5.1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Neutral | 88 | 40 | 63 | 0.1 | - | 84661031 | HSK 63 – type A/C/T | 56 | SL 90° shank – dia. 40.00 mm | 21010903 | ||
923.69 € | 1 | 5 Days | Right-hand | - | 32 | 63 | 1.11 | 31 | 84669360 | HSK 63 – type A/C/T | 60 | SL 0° shank – dia. 32.00 mm | 21021104 | ||
923.69 € | 1 | 5 Days | Right-hand | - | 32 | 63 | 1.03 | 15.5 | 84669360 | HSK 63 – type A/C/T | 67 | SL 90° shank – dia. 32.00 mm | 21021104 | ||
923.69 € | 1 | 5 Days | Right-hand | - | 40 | 63 | 1.3 | 31 | 84669360 | HSK 63 – type A/C/T | 65 | SL 0° shank – dia. 40.00 mm | 21021104 | ||
923.69 € | 1 | 5 Days | Right-hand | - | 40 | 63 | 1.14 | 11.5 | 84669360 | HSK 63 – type A/C/T | 67 | SL 90° shank – dia. 40.00 mm | 21021104 | ||
923.69 € | 1 | Quote | Right-hand | - | 40 | 63 | 1.06 | 5 | 84669360 | HSK 63 – type A/C/T | 60 | SL 45° shank – dia. 40.00 mm | 21021104 |