Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C5QCC4085 |
C6QCC5100 |
C8QCC6120 |
C10QCC8150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length L1 | Customs tariff weight (kg) | Tool-side mount/coupling size | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 85 | 0.9 | Coromant Capto C4 | LB1 = 60.50 | Coromant Capto C5 | ||
- | 1 | 5 Days | 100 | 1.6 | Coromant Capto C5 | LB1 = 73.00 | Coromant Capto C6 | ||
- | 1 | 5 Days | 120 | 3.3 | Coromant Capto C6 | LB1 = 84.50 | Coromant Capto C8 | ||
- | 1 | 5 Days | 150 | 6.6 | Coromant Capto C8 | LB1 = 108.00 | Coromant Capto C10 |
Loading...
Cutting Direction | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021105 | Coolant | Yes | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |