Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A34R826CE017 |
A34R826CE024HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Overall Length L1 | Shank diameter | Other designs | Cooling lubricant | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Holder: F-dimension | Tool-side holder size/ Coupling size | Holder: Clamping technology | Drilling range Dc min - max | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,645.69 € | 1 | 5 Days | 150 | - | - | - | - | 0 | S*-R825* | - | Holder size C | - | ø 150.00 - 1275.00 mm | 84661038 | ||
1,826.92 € | 1 | 5 Days | - | 24 | 34 | ADJLXRDL = 0.33 mm / OAH = 50.00 mm / OAW = 51.00 mm | Yes - through center | 0.53 | - | WF = 18.00 | Holder C | Screw clamping system | - | 82076030 |
Loading...
Processing type | Finishing - bore tolerance IT6 | Customs tariff weight unit | kg | eClass-5.1 | 21021105 |
---|---|---|---|---|---|
Type | Fine boring head | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Overall Length L1
Shank diameter
Other designs
Cooling lubricant
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Holder: F-dimension
Tool-side holder size/ Coupling size
Holder: Clamping technology
Drilling range Dc min - max
Customs tariff article number
Type
Filter by standard shipping days
Optional Attributes