Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Holder: Adjustment angle | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | Drilling range Dc min - max | Holder: WPL type | Holder: WPL size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,728.69 € | 1 | 5 Days | 89 | 90° | 2.08 | Coromant Capto C6 | CC* -12 | 89.00-max.116.00mm | CC* | 12 04 | ||
2,744.77 € | 1 | 5 Days | 89 | 90° | 2.99 | Coromant Capto C8 | CC* -12 | 89.00-max.116.00mm | CC* | 12 04 | ||
2,728.69 € | 1 | 5 Days | 89 | 84° | 2.08 | Coromant Capto C6 | SP*BR -12 10 | 89.00-max.116.00mm | SP*BR | 12 10 | ||
2,744.77 € | 1 | 5 Days | 89 | 84° | 2.99 | Coromant Capto C8 | SP*BR -12 10 | 89.00-max.116.00mm | SP*BR | 12 10 | ||
2,791.54 € | 1 | 5 Days | 115 | 90° | 2.38 | Coromant Capto C6 | CC* -12 | 115.00-max.150.00mm | CC* | 12 04 | ||
2,870.46 € | 1 | 5 Days | 115 | 90° | 3.63 | Coromant Capto C8 | CC* -12 | 115.00-max.150.00mm | CC* | 12 04 | ||
2,728.69 € | 1 | 5 Days | 115 | 84° | 2.38 | Coromant Capto C6 | SP*BR -12 10 | 115.00-max.150.00mm | SP*BR | 12 10 | ||
2,870.46 € | 1 | 5 Days | 115 | 90° | 3.63 | Coromant Capto C8 | SP*BR -12 10 | 115.00-max.150.00mm | SP*BR | 12 10 | ||
1,927.77 € | 1 | 5 Days | - | 90° | 0.26 | Coromant Capto C3 | CC* -06 | 29 | CC* | 06 02 | ||
1,924.85 € | 1 | 5 Days | - | 90° | 0.07 | EH20 Screw coupling | CC* -06 | 29 | CC* | 06 02 | ||
1,927.77 € | 1 | 5 Days | - | 84° | 0.26 | Coromant Capto C3 | SP*BR -06 06 | 29 | SP*BR | 06 06 | ||
1,924.85 € | 1 | 5 Days | - | 84° | 0.07 | EH20 Screw coupling | SP*BR -06 06 | 29 | SP*BR | 06 06 | ||
1,924.85 € | 1 | 5 Days | 28 | 90° | 0.36 | Coromant Capto C3 | CC* -06 | 28.00-max.36.00mm | CC* | 06 02 | ||
1,924.85 € | 1 | 5 Days | - | 90° | 0.11 | EH25 Screw coupling | CC* -06 | 36 | CC* | 06 02 | ||
1,924.85 € | 1 | 5 Days | 28 | 84° | 0.36 | Coromant Capto C3 | SP*BR -06 06 | 28.00-max.36.00mm | SP*BR | 06 06 | ||
1,924.85 € | 1 | 5 Days | - | 84° | 0.11 | EH25 Screw coupling | SP*BR -06 06 | 36 | SP*BR | 06 06 | ||
2,199.62 € | 1 | 5 Days | 35 | 90° | 0.27 | Coromant Capto C3 | CC* -09 | 35.00-max.45.00mm | CC* | 09 T3 | ||
2,202.54 € | 1 | 5 Days | 35 | 90° | 0.56 | Coromant Capto C4 | CC* -09 | 35.00-max.45.00mm | CC* | 09 T3 | ||
2,199.62 € | 1 | 5 Days | 35 | 84° | 0.27 | Coromant Capto C3 | SP*BR -08 08 | 35.00-max.45.00mm | SP*BR | 08 08 | ||
2,202.54 € | 1 | 5 Days | 35 | 84° | 0.56 | Coromant Capto C4 | SP*BR -08 08 | 35.00-max.45.00mm | SP*BR | 08 08 | ||
2,202.54 € | 1 | 5 Days | 44 | 90° | 0.48 | Coromant Capto C4 | CC* -09 | 44.00-max.56.00mm | CC* | 09 T3 | ||
2,274.15 € | 1 | 5 Days | 44 | 90° | 1.03 | Coromant Capto C5 | CC* -09 | 44.00-max.56.00mm | CC* | 09 T3 | ||
2,202.54 € | 1 | 5 Days | 44 | 84° | 0.48 | Coromant Capto C4 | SP*BR -08 08 | 44.00-max.56.00mm | SP*BR | 08 08 | ||
2,274.15 € | 1 | 5 Days | 44 | 84° | 1.03 | Coromant Capto C5 | SP*BR -08 08 | 44.00-56.00mm | SP*BR | 08 08 | ||
2,332.62 € | 1 | 5 Days | 55 | 90° | 0.86 | Coromant Capto C5 | CC* -12 | 55.00-max.71.00mm | CC* | 12 04 | ||
2,410.08 € | 1 | 5 Days | 55 | 90° | 1.94 | Coromant Capto C6 | CC* -12 | 55.00-max.71.00mm | CC* | 12 04 | ||
2,332.62 € | 1 | 5 Days | 55 | 84° | 0.86 | Coromant Capto C5 | SP*BR -12 10 | 55.00-max.71.00mm | SP*BR | 12 10 | ||
2,410.08 € | 1 | 5 Days | 55 | 84° | 1.94 | Coromant Capto C6 | SP*BR -12 10 | 55.00-max.71.00mm | SP*BR | 12 10 | ||
2,489.00 € | 1 | 5 Days | 70 | 90° | 1.23 | Coromant Capto C5 | CC* -12 | 70.00-max.90.00mm | CC* | 12 04 | ||
2,569.38 € | 1 | 5 Days | 70 | 90° | 1.58 | Coromant Capto C6 | CC* -12 | 70.00-max.90.00mm | CC* | 12 04 | ||
2,489.00 € | 1 | 5 Days | 70 | 84° | 1.23 | Coromant Capto C5 | SP*BR -12 10 | 70.00-max.90.00mm | SP*BR | 12 10 | ||
2,569.38 € | 1 | 5 Days | 70 | 84° | 1.58 | Coromant Capto C6 | SP*BR -12 10 | 70.00-max.90.00mm | SP*BR | 12 10 |
Loading...
Cutting Direction | Right-hand | Cooling lubricant | Yes | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Holder: F-dimension | adjustable | eClass-5.1 | 21021105 | Holder: Clamping technology | Screw clamping system |
Type | Double-edged boring tool | External or internal machining | Boring | Manufacturer | SANDVIK COROMANT |
Customs tariff weight Pro | 1 | Customs tariff article number | 84661038 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Minimum Machining Diameter
Holder: Adjustment angle
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
Drilling range Dc min - max
Holder: WPL type
Holder: WPL size
Type
Filter by standard shipping days
Optional Attributes