Manufacturer part number: C8-391.06-32 320
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C8-391.06-32 320
Minimum Machining Diameter | 99 | Cutting Direction | Neutral | Overall Length L1 | 420 |
---|---|---|---|---|---|
Processing type | Rough machining - bore tolerance IT9 | Holder: L-dimension | 320 | Cooling lubricant | Yes |
Customs tariff weight(kg) | 14.4 | Machine-side holder size / Coupling size | Coromant Capto C8 | Customs tariff weight unit | kg |
Tool-side holder size/ Coupling size | 391.69A*-7 | eClass-5.1 | 21021105 | Drilling range Dc min - max | ø 99.00 - 150.00 mm |
Type | Vibration-damped holder | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 84669360 | Customs tariff country of origin | DE |
This page is SANDVIK Coromant Capto to Arbor Damped Adaptor, part number C8-391.06-32 320.
You can find the detail information about specifications and dimensions on part number C8-391.06-32 320.