SANDVIK Rectangular Shank to Coroturn XS Adaptor (Part Numbers)

SANDVIK Rectangular Shank to Coroturn XS Adaptor
[Specifications]
・Type: XS Mount
・Cutting Direction: Right-hand
・CXS Mount for Internal Machining
・Overall Length L1: 99.009
・eClass-5.1: 21010903

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CXS-06-04R

Part Number
CXS-06-04R
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction Right-hand Overall Length L1 99.009 Customs tariff goods number 84661038
Holder: Entering angle n.a. Customs tariff weight(kg) 0.125 Customs tariff weight unit kg
Holder: Insert type CXS* Holder: Min. bore diameter not available Holder: L dimension Variable
eClass-5.1 21010903 Coolant No Machine-side mount/coupling size Shank 10.00 x 10.00 mm
Holder: Insert size 4 Internal or external machining CXS Mount for Internal Machining Type XS Mount
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK Rectangular Shank to Coroturn XS Adaptor, part number CXS-06-04R.
You can find the detail information about specifications and dimensions on part number CXS-06-04R.

Tech Support