Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
360LCA19
Part Number
|
---|
360LCA19 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Milling cutter diameter Dc (mm) | Customs tariff weight (kg) | Customs tariff — weight per | Milling tool: Holder size Dmm (mm) | Milling tool: Holder type | Customs tariff weight unit | Customs tariff — weight unit | Miller diameter Dc (mm) | Customs tariff — item number | Milling cutter tool: Chuck type | Milling tool pitch | eClass-5.1 | Number of cutting edges | Milling application | Milling cutter type | Manufacturer | Customs tariff weight Pro | Customs tariff — country of origin | Customs tariff article number | Milling cutter tool: Chuck size D mm (mm) | Max. drilling depth | Insert holder or coupling size | Customs tariff country of origin | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.92 € | 1 | 5 Days | 0.255 | n/a | - | 1 | - | - | - | kg | - | 84669360 | n/a | n/a | 21010903 | - | Accessories | CoroMill 360, high-performance face milling cutter | SANDVIK Coromant | - | DE | - | n/a | - | 19 | - |
Loading...
This page is SANDVIK Nest, part number 360LCA19.
You can find the detail information about specifications and dimensions on part number 360LCA19.
Configure
Basic Attributes
Customs tariff weight(kg)
Milling tool: Holder size Dmm(mm)
Milling tool: Holder type
Customs tariff weight unit
Miller diameter Dc(mm)
Number of cutting edges
Customs tariff weight Pro
Customs tariff article number
Max. drilling depth
Customs tariff country of origin
Customs tariff — weight(kg)
Milling cutter diameter Dc(mm)
Customs tariff — weight per
Customs tariff — weight unit
Customs tariff — item number
Milling cutter tool: Chuck type
Milling tool pitch
eClass-5.1
Milling application
Milling cutter type
Manufacturer
Customs tariff — country of origin
Milling cutter tool: Chuck size D mm(mm)
Insert holder or coupling size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26022391 |
26022392 |
26022393 |
360LCA28 |
360RCA19 |
360RCA28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Milling cutter diameter Dc (mm) | Customs tariff weight (kg) | Customs tariff — weight per | Milling tool: Holder size Dmm (mm) | Milling tool: Holder type | Customs tariff weight unit | Customs tariff — weight unit | Miller diameter Dc (mm) | Customs tariff — item number | Milling cutter tool: Chuck type | Milling tool pitch | eClass-5.1 | Number of cutting edges | Milling application | Milling cutter type | Manufacturer | Customs tariff weight Pro | Customs tariff — country of origin | Customs tariff article number | Milling cutter tool: Chuck size D mm (mm) | Max. drilling depth | Insert holder or coupling size | Customs tariff country of origin |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | - | 0.032 | - | - | - | kg | - | - | - | - | - | 21019106 | - | - | - | SANDVIK COROMANT | 1 | - | 84669360 | - | - | - | DE | ||
69.15 € | 1 | 5 Days | - | - | 0.031 | - | - | - | kg | - | - | - | - | - | 21019106 | - | - | - | SANDVIK COROMANT | 1 | - | 84669360 | - | - | - | DE | ||
- | 1 | 5 Days | - | - | 0.032 | - | - | - | kg | - | - | - | - | - | 21019106 | - | - | - | SANDVIK COROMANT | 1 | - | 84669360 | - | - | - | DE | ||
176.92 € | 1 | 5 Days | 0.23 | n/a | - | 1 | - | - | - | kg | - | 84669360 | n/a | n/a | 21010903 | - | Accessories | CoroMill 360, high-performance face milling cutter | SANDVIK Coromant | - | DE | - | n/a | - | 28 | - | ||
176.92 € | 1 | 5 Days | 0.254 | n/a | - | 1 | - | - | - | kg | - | 84669360 | n/a | n/a | 21010903 | - | Accessories | CoroMill 360, high-performance face milling cutter | SANDVIK Coromant | - | DE | - | n/a | - | 19 | - | ||
176.92 € | 1 | 5 Days | 0.229 | n/a | - | 1 | - | - | - | kg | - | 84669360 | n/a | n/a | 21010903 | - | Accessories | CoroMill 360, high-performance face milling cutter | SANDVIK Coromant | - | DE | - | n/a | - | 28 | - |