Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
393CF322060
Part Number
|
---|
393CF322060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coolant | Holder: Design | Customs tariff goods number | Holder: L-dimension | Overall length l1 / l21 (mm) | Cooling lubricant | Customs tariff weight (kg) | Groove for EasyFix clamping system | Machine-side holder size / Coupling size | Tool-side mount/coupling size | Holder: F dimension | Total length l1 / l21 (mm) | Tool-side holder size/ Coupling size | Holder: L dimension | eClass-5.1 | Holder: Clamping technology | Machine-side mount/coupling size | Internal or external machining | Type | Customs tariff weight Pro | Customs tariff weight per | Customs tariff article number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | - | - | - | LSC = 56.00 | 64 | Yes | 0.248 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 22.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 |
Loading...
Customs tariff weight unit | kg | Manufacturer | SANDVIK COROMANT | Customs tariff country of origin | DE |
---|
This page is SANDVIK Cylindrical Sleeve, part number 393CF322060.
You can find the detail information about specifications and dimensions on part number 393CF322060.
Configure
Basic Attributes
Coolant
Holder: Design
Customs tariff goods number
Groove for EasyFix clamping system
Tool-side mount/coupling size
Holder: F dimension
Total length l1 / l21(mm)
Holder: L dimension
Holder: Clamping technology
Machine-side mount/coupling size
Internal or external machining
Customs tariff weight per
Holder: L-dimension
Overall length l1 / l21(mm)
Cooling lubricant
Customs tariff weight(kg)
Machine-side holder size / Coupling size
Tool-side holder size/ Coupling size
eClass-5.1
Type
Customs tariff weight Pro
Customs tariff article number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
132L6032 |
132L6040 |
132L6050 |
393CF3224760 |
393CF322560 |
393CG120640 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coolant | Holder: Design | Customs tariff goods number | Holder: L-dimension | Overall length l1 / l21 (mm) | Cooling lubricant | Customs tariff weight (kg) | Groove for EasyFix clamping system | Machine-side holder size / Coupling size | Tool-side mount/coupling size | Holder: F dimension | Total length l1 / l21 (mm) | Tool-side holder size/ Coupling size | Holder: L dimension | eClass-5.1 | Holder: Clamping technology | Machine-side mount/coupling size | Internal or external machining | Type | Customs tariff weight Pro | Customs tariff weight per | Customs tariff article number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.9 | Yes | - | ø 32.00 mm | - | LF = 128 | - | Variable | 21021105 | Cylindrical sleeve | ø 60.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.9 | Yes | - | ø 40.00 mm | - | LF = 160 | - | Variable | 21021105 | Cylindrical sleeve | ø 60.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | Yes | Neutral | 84669360 | - | - | - | 1.3 | Yes | - | ø 50.00 mm | - | LF = 200 | - | Variable | 21021105 | Cylindrical sleeve | ø 60.00 mm | Boring bar sleeve | Boring bar sleeve | - | 1 | - | ||
- | 1 | 5 Days | - | - | - | LSC = 50.00 | 64 | Yes | 0.181 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 24.70 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | LSC = 57.00 | 64 | Yes | 0.181 | - | DCONMS = 32.00 mm | - | - | - | DCONWS = 25.00 mm | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 | ||
- | 1 | 5 Days | - | - | - | - | 40 | - | 0.034 | - | DCONMS = 12.00 mm | - | - | - | - | - | 21029110 | - | - | - | Cylindrical clamping sleeve | 1 | - | 84661020 |