• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

SANDVIK CoroDrill 460 Solid Carbide Step and Chamfer Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
46020500015A1XMGC34
46020510015A1XMGC34
46020675020A1XMGC34
46020685021A1XMGC34
46020690021A1XMGC34
46020850026A1XMGC34
46020860026A1XMGC34
46020870026A1XMGC34
46020900027A1XMGC34
46020930028A1XMGC34
46021025031A1XMGC34
46021050032A1XMGC34
46021080032A1XMGC34
46021250038A1XMGC34
46021400042A1XMGC34
460.2-0335-010A1-XM GC34
460.2-0340-010A1-XM GC34
460.2-0370-011A1-XM GC34
460.2-0380-011A1-XM GC34
460.2-0425-013A1-XM GC34
460.2-0430-013A1-XM GC34
460.2-0465-014A1-XM GC34
460.2-0530-016A1-XM GC34
460.2-0550-017A1-XM GC34
460.2-0556-017A1-XM GC34
460.2-0660-020A1-XM GC34
460.2-0700-021A1-XM GC34
460.2-0725-022A1-XM GC34
460.2-0730-022A1-XM GC34
460.2-0740-022A1-XM GC34
460.2-0800-024A1-XM GC34
460.2-0925-028A1-XM GC34
460.2-1030-031A1-XM GC34
460.2-1040-031A1-XM GC34
460.2-1100-033A1-XM GC34
460.2-1120-034A1-XM GC34
460.2-1150-035A1-XM GC34
460.2-1200-036A1-XM GC34
460.2-1210-036A1-XM GC34
460.2-1220-037A1-XM GC34
460.2-1225-037A1-XM GC34
460.2-1310-039A1-XM GC34
460.2-1350-041A1-XM GC34
460.2-1410-042A1-XM GC34
460.2-1420-043A1-XM GC34
460.2-1425-043A1-XM GC34
460.2-1450-044A1-XM GC34
460.2-1500-045A1-XM GC34
460.2-1510-045A1-XM GC34
460.2-1550-047A1-XM GC34
460.2-1560-047A1-XM GC34
460.2-1570-047A1-XM GC34
460.2-1650-050A1-XM GC34
460.2-1750-053A1-XM GC34
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Customs tariff — weight
(kg)
Mounting size
(mm)

108.83 €

1 Quote 50.0316

108.83 €

1 Quote 5.10.0316

148.71 €

1 Quote 6.750.0548

148.71 €

1 Quote 6.850.0558

148.71 €

1 Quote 6.90.0558

190.25 €

1 Quote 8.50.08310

190.25 €

1 Quote 8.60.08410

190.25 €

1 Quote 8.70.08410

190.25 €

1 Quote 90.12110

272.49 €

1 Quote 9.30.12310

272.49 €

1 Quote 10.250.12912

272.49 €

1 Quote 10.50.17512

362.22 €

1 Quote 10.80.17712

362.22 €

1 Quote 12.50.22514

444.46 €

1 Quote 140.30414

-

1 Quote 3.350.0166

-

1 Quote 3.40.0166

-

1 Quote 3.70.0166

-

1 Quote 3.80.0176

-

1 Quote 4.250.0176

-

1 Quote 4.30.0176

-

1 Quote 4.650.036

-

1 Quote 5.30.0326

-

1 Quote 5.50.0326

-

1 Quote 5.560.0326

-

1 Quote 6.60.0548

-

1 Quote 70.0558

-

1 Quote 7.250.0568

-

1 Quote 7.30.0578

-

1 Quote 7.40.0578

-

1 Quote 80.0818

-

1 Quote 9.250.12210

-

1 Quote 10.30.1312

-

1 Quote 10.40.17412

-

1 Quote 110.17912

-

1 Quote 11.20.18112

-

1 Quote 11.50.18412

-

1 Quote 120.2212

-

1 Quote 12.10.22114

-

1 Quote 12.20.22214

-

1 Quote 12.250.22214

-

1 Quote 13.10.29714

-

1 Quote 13.50.29714

-

1 Quote 14.10.30616

-

1 Quote 14.20.30716

-

1 Quote 14.250.30816

-

1 Quote 14.50.31116

-

1 Quote 150.32416

-

1 Quote 15.10.32616

-

1 Quote 15.50.33116

-

1 Quote 15.60.33316

-

1 Quote 15.70.33416

-

1 Quote 16.50.34518

-

1 Quote 17.50.3618

Loading...

  1. 1

Basic information

work material General Steel / High Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper ISO S S ISO H H
ISO M M Customs tariff — weight per 1 Grade GC34
Drill type Solid carbide step drill Customs tariff — weight unit kg ISO P P
Customs tariff — item number 82075050 Drilling tool: Chuck type Straight shank eClass-5.1 21010101
ISO N N ISO K K Manufacturer SANDVIK Coromant
Geometry / cutting edge XM Coolant supply Internal coolant supply Customs tariff — country of origin DE
Tolerance H9

Tech Support