Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
86310637039B1MSH10F |
86310637039B1OSH10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Other designs | ISO S | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | Holder size | ISO N | ISO K | Drill WZ: Holder type | Cooling lubricant feed | Non ISO O | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
466.23 € | 1 | 5 Days | 6.37 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.32 mm / SIG = 135° | S | 0.044 | H10F | 88.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 13 x DC | ||
466.23 € | 1 | 5 Days | 6.37 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.32 mm / SIG = 135° | S | 0.044 | H10F | 88.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 13 x DC |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Core hole for thread size | n/a | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 82075050 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
ISO K
Type
Hole diameter (drill diameter) D(mm)
Overall Length L(mm)
Other designs
ISO S
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
Holder size
ISO N
Drill WZ: Holder type
Cooling lubricant feed
Non ISO O
Max. drilling depth
Filter by standard shipping days
Optional Attributes