Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Other designs | ISO S | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | Holder size | ISO N | ISO K | Drill WZ: Holder type | Cooling lubricant feed | Non ISO O | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 4.83 | - | 58 | LCF = 28.00 mm / PL = 1.40 mm / SIG = 118° | - | 0.014 | N20C | 56.6 | 5 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
260.15 € | 1 | Quote | 4.83 | Aluminum[○] | 58 | LCF = 28.00 mm / PL = 1.00 mm / SIG = 135° | - | 0.014 | H10F | 20 | 5 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
260.15 € | 1 | Quote | 4.83 | Aluminum[○] / Titanium[○] | 58 | LCF = 28.00 mm / PL = 1.00 mm / SIG = 135° | S | 0.014 | H10F | 20 | 5 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
426.77 € | 1 | Quote | 4.83 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
426.77 € | 1 | Quote | 4.83 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
- | 1 | Quote | 4.85 | - | 58 | LCF = 28.00 mm / PL = 1.40 mm / SIG = 118° | - | 0.014 | N20C | 56.6 | 5 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
260.15 € | 1 | Quote | 4.85 | Aluminum[○] | 58 | LCF = 28.00 mm / PL = 1.00 mm / SIG = 135° | - | 0.014 | H10F | 20 | 5 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
260.15 € | 1 | Quote | 4.85 | Aluminum[○] / Titanium[○] | 58 | LCF = 28.00 mm / PL = 1.00 mm / SIG = 135° | S | 0.014 | H10F | 20 | 5 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
426.77 € | 1 | Quote | 4.85 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
426.77 € | 1 | Quote | 4.85 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
- | 1 | Quote | 6.35 | - | 75 | LCF = 37.00 mm / PL = 1.80 mm / SIG = 118° | - | 0.039 | N20C | 73.2 | 6 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
293.77 € | 1 | Quote | 6.35 | Aluminum[○] | 75 | LCF = 37.00 mm / PL = 1.32 mm / SIG = 135° | - | 0.039 | H10F | 26 | 6 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
293.77 € | 1 | Quote | 6.35 | Aluminum[○] / Titanium[○] | 75 | LCF = 37.00 mm / PL = 1.32 mm / SIG = 135° | S | 0.039 | H10F | 26 | 6 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
466.23 € | 1 | Quote | 6.35 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.32 mm / SIG = 135° | S | 0.044 | H10F | 88.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 13 x DC | ||
466.23 € | 1 | Quote | 6.35 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.32 mm / SIG = 135° | S | 0.044 | H10F | 88.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 13 x DC | ||
- | 1 | Quote | 6.37 | - | 75 | LCF = 37.00 mm / PL = 1.80 mm / SIG = 118° | - | 0.039 | N20C | 73.2 | 6 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
293.77 € | 1 | Quote | 6.37 | Aluminum[○] | 75 | LCF = 37.00 mm / PL = 1.32 mm / SIG = 135° | - | 0.039 | H10F | 26 | 6 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
293.77 € | 1 | Quote | 6.37 | Aluminum[○] / Titanium[○] | 75 | LCF = 39.00 mm / PL = 1.32 mm / SIG = 135° | S | 0.039 | H10F | 26 | 6 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
466.23 € | 1 | Quote | 6.37 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.32 mm / SIG = 135° | S | 0.044 | H10F | 88.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 13 x DC | ||
466.23 € | 1 | Quote | 6.37 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.32 mm / SIG = 135° | S | 0.044 | H10F | 88.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 13 x DC | ||
- | 1 | Quote | 7.94 | - | 81 | LCF = 43.00 mm / PL = 2.30 mm / SIG = 118° | - | 0.045 | N20C | 78.7 | 8 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
346.38 € | 1 | Quote | 7.94 | Aluminum[○] | 81 | LCF = 43.00 mm / PL = 1.64 mm / SIG = 135° | - | 0.045 | H10F | 32 | 8 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
346.38 € | 1 | Quote | 7.94 | Aluminum[○] / Titanium[○] | 81 | LCF = 43.00 mm / PL = 1.64 mm / SIG = 135° | S | 0.045 | H10F | 32 | 8 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
559.77 € | 1 | Quote | 7.94 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.64 mm / SIG = 135° | S | 0.065 | H10F | 85.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 10 x DC | ||
559.77 € | 1 | Quote | 7.94 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.64 mm / SIG = 135° | S | 0.065 | H10F | 85.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 10 x DC | ||
- | 1 | Quote | 7.97 | - | 81 | LCF = 43.00 mm / PL = 2.30 mm / SIG = 118° | - | 0.045 | N20C | 78.7 | 8 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
346.38 € | 1 | Quote | 7.96 | Aluminum[○] | 81 | LCF = 43.00 mm / PL = 1.65 mm / SIG = 135° | - | 0.045 | H10F | 32 | 8 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
346.38 € | 1 | Quote | 7.96 | Aluminum[○] / Titanium[○] | 81 | LCF = 43.00 mm / PL = 1.65 mm / SIG = 135° | S | 0.045 | H10F | 32 | 8 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
559.77 € | 1 | Quote | 7.96 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.65 mm / SIG = 135° | S | 0.065 | H10F | 85.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 10 x DC | ||
559.77 € | 1 | Quote | 7.96 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.65 mm / SIG = 135° | S | 0.065 | H10F | 85.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 10 x DC | ||
- | 1 | Quote | 9.53 | - | 93 | LCF = 51.00 mm / PL = 2.80 mm / SIG = 118° | - | 0.075 | N20C | 90.2 | 10 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
483.77 € | 1 | Quote | 9.53 | Aluminum[○] | 93 | LCF = 51.00 mm / PL = 1.97 mm / SIG = 135° | - | 0.075 | H10F | 39 | 10 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
483.77 € | 1 | Quote | 9.53 | Aluminum[○] / Titanium[○] | 93 | LCF = 51.00 mm / PL = 1.97 mm / SIG = 135° | S | 0.075 | H10F | 39 | 10 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
700.08 € | 1 | Quote | 9.53 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.97 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 8 x DC | ||
700.08 € | 1 | Quote | 9.53 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.97 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 8 x DC | ||
- | 1 | Quote | 9.55 | - | 93 | LCF = 51.00 mm / PL = 2.80 mm / SIG = 118° | - | 0.075 | N20C | 90.2 | 10 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
483.77 € | 1 | Quote | 9.55 | Aluminum[○] | 93 | LCF = 51.00 mm / PL = 1.98 mm / SIG = 135° | - | 0.075 | H10F | 39 | 10 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC | ||
483.77 € | 1 | Quote | 9.55 | Aluminum[○] / Titanium[○] | 93 | LCF = 51.00 mm / PL = 1.98 mm / SIG = 135° | S | 0.075 | H10F | 39 | 10 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
700.08 € | 1 | Quote | 9.55 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.98 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 8 x DC | ||
700.08 € | 1 | Quote | 9.55 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 1.98 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 8 x DC | ||
- | 1 | Quote | 11.12 | - | 105 | LCF = 58.00 mm / PL = 3.20 mm / SIG = 118° | - | 0.119 | N20C | 101.8 | 12 | - | - | Straight shank | External cooling lubricant supply | O | 3 x DC | ||
622.62 € | 1 | Quote | 11.12 | Aluminum[○] | 105 | LCF = 58.00 mm / PL = 2.30 mm / SIG = 135° | - | 0.119 | H10F | 43 | 12 | N | - | Straight shank | External cooling lubricant supply | - | 3 x DC | ||
622.62 € | 1 | Quote | 11.12 | Aluminum[○] / Titanium[○] | 105 | LCF = 58.00 mm / PL = 2.30 mm / SIG = 135° | S | 0.119 | H10F | 43 | 12 | N | - | Straight shank | Internal cooling lubricant supply | O | 3 x DC | ||
893.00 € | 1 | Quote | 11.12 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 2.30 mm / SIG = 135° | S | 0.125 | H10F | 78.6 | 7/16-20 | N | K | Screw coupling | Internal cooling lubricant supply | O | 7 x DC | ||
893.00 € | 1 | Quote | 11.12 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 2.30 mm / SIG = 135° | S | 0.125 | H10F | 78.8 | 7/16-20 | N | - | Screw coupling | Internal cooling lubricant supply | O | 7 x DC | ||
- | 1 | Quote | 11.14 | - | 105 | LCF = 58.00 mm / PL = 3.20 mm / SIG = 118° | - | 0.119 | N20C | 101.8 | 12 | - | - | Straight shank | External cooling lubricant supply | O | 3 x DC | ||
622.62 € | 1 | Quote | 11.14 | Aluminum[○] | 105 | LCF = 58.00 mm / PL = 2.31 mm / SIG = 135° | - | 0.119 | H10F | 43 | 12 | N | - | Straight shank | External cooling lubricant supply | - | 3 x DC | ||
893.00 € | 1 | Quote | 11.14 | Stainless Steel[○] / Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 2.31 mm / SIG = 135° | S | 0.125 | H10F | 78.6 | 7/16-20 | N | K | Screw coupling | Internal cooling lubricant supply | O | 7 x DC | ||
893.00 € | 1 | Quote | 11.14 | Aluminum[○] / Titanium[○] | 152.4 | LCF = 101.60 mm / PL = 2.31 mm / SIG = 135° | S | 0.125 | H10F | 78.8 | 7/16-20 | N | - | Screw coupling | Internal cooling lubricant supply | O | 7 x DC |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Core hole for thread size | n/a | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 82075050 | Customs tariff country of origin | DE |
Configure
Basic Attributes
Hole diameter (drill diameter) D(mm)
work material
Overall Length L(mm)
Other designs
ISO S
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
Holder size
ISO N
ISO K
Drill WZ: Holder type
Cooling lubricant feed
Non ISO O
Max. drilling depth
Type
Optional Attributes