Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
86310953039A1NH10F
Part Number
|
---|
86310953039A1NH10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Other designs | ISO S | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | Holder size | ISO N | ISO K | Drill WZ: Holder type | Cooling lubricant feed | Non ISO O | Max. drilling depth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
483.77 € | 1 | Quote | 9.53 | Aluminum[○] | 93 | LCF = 51.00 mm / PL = 1.97 mm / SIG = 135° | - | 0.075 | H10F | 39 | 10 | N | - | Straight shank | External cooling lubricant supply | - | 4 x DC |
Loading...
Customs tariff weight unit | kg | Drill type | Solid carbide drill | eClass-5.1 | 21010101 |
---|---|---|---|---|---|
Core hole for thread size | n/a | Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 |
Customs tariff article number | 82075050 | Customs tariff country of origin | DE |
This page is SANDVIK CoroDrill 863 Solid Carbide Drill, part number 86310953039A1NH10F.
You can find the detail information about specifications and dimensions on part number 86310953039A1NH10F.
Configure
Basic Attributes
ISO S
ISO K
Non ISO O
Type
Hole diameter (drill diameter) D(mm)
work material
Overall Length L(mm)
Other designs
Customs tariff weight(kg)
Grade
Recommended drilling depth l4
Holder size
ISO N
Drill WZ: Holder type
Cooling lubricant feed
Max. drilling depth
Optional Attributes
Part Number |
---|
86310483030B1MSH10F |
86310483030B1OSH10F |
86310485020A0ON20C |
86310953039A1OSH10F |
86310953058B1MSH10F |
86310953058B1OSH10F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) D (mm) | work material | Overall Length L (mm) | Other designs | ISO S | Customs tariff weight (kg) | Grade | Recommended drilling depth l4 | Holder size | ISO N | ISO K | Drill WZ: Holder type | Cooling lubricant feed | Non ISO O | Max. drilling depth |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
426.77 € | 1 | Quote | 4.83 | Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
426.77 € | 1 | Quote | 4.83 | Aluminum[◯] / Titanium[◯] | 152.4 | LCF = 101.60 mm / PL = 1.00 mm / SIG = 135° | S | 0.028 | H10F | 91.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 18 x DC | ||
- | 1 | Quote | 4.85 | - | 58 | LCF = 28.00 mm / PL = 1.40 mm / SIG = 118° | - | 0.014 | N20C | 56.6 | 5 | - | - | Straight shank | External cooling lubricant supply | O | 4 x DC | ||
483.77 € | 1 | Quote | 9.53 | Aluminum[◯] / Titanium[◯] | 93 | LCF = 51.00 mm / PL = 1.97 mm / SIG = 135° | S | 0.075 | H10F | 39 | 10 | N | - | Straight shank | Internal cooling lubricant supply | O | 4 x DC | ||
700.08 € | 1 | Quote | 9.53 | Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] | 152.4 | LCF = 101.60 mm / PL = 1.97 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | K | Screw coupling | Internal cooling lubricant supply | O | 8 x DC | ||
700.08 € | 1 | Quote | 9.53 | Aluminum[◯] / Titanium[◯] | 152.4 | LCF = 101.60 mm / PL = 1.97 mm / SIG = 135° | S | 0.091 | H10F | 81.6 | 5/16-24 | N | - | Screw coupling | Internal cooling lubricant supply | O | 8 x DC |