Square Power Bits (Part Numbers)

Square Power Bits
[Specifications]
・1/4” Hex Drive
・Tip: Square
・End Length: 9.5
・Entry Type: B
・Class: SQ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B35 SQ 1(2.29) X 4.76 X 70
B35 SQ 2(2.83) X 6.35 X 70
B35 SQ 2(2.83) X 6.35 X 152
B35 SQ 3(3.35) X 8.0 X 70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Tip

2.16 €

10 5 Days 70SQ1

2.16 €

10 5 Days 70SQ2

2.64 €

10 5 Days 152SQ2

2.16 €

10 5 Days 70SQ3

Loading...

  1. 1

Basic information

End Length 9.5 Entry Type B Class SQ

Tech Support