Air Impact Wrenches Double Hammer (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-P14W
GT-P65W
GT-P80W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity Bolt Diameter
(φ/mm)
Air Consumption Amount
(m³/min)
Torque Range
(N m)
No Load Speed
(Rpm)
Tip Tool Mounting Size Air Hose Inner O/D
(mm)
Adjustment Dial Steps Set Content

380.25 €

1 15 Days 12 to 160.4749 to 421.66400SQ12.79.54Socket A/F 22 / Plug BPB-2 / L-wrench H5

303.69 €

1 15 Days 6 to 80.3549 to 121.67500SQ9.56.353Socket A/F 10 / Plug BPB-2 / L-wrench H4

320.87 €

1 15 Days 8 to 100.449 to 259.87500SQ12.76.353Socket A/F 14 / Plug BPB-2 / L-wrench H4

Loading...

  1. 1

Basic information

Tip Tool Mounting Type Pin-lock Air Pressure(Mpa) 0.6 Hose fitting Rc1/4

Tech Support