Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GT-P18JL
Part Number
|
---|
GT-P18JL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Capacity Bolt Diameter (φ/mm) | Air Consumption Amount (m³/min) | Torque Range (N m) | No Load Speed (Rpm) | Tip Tool Mounting Type | Tip Tool Mounting Size | Air Hose Inner O/D (mm) | Adjustment Dial Steps | Anvil Length (mm) | Set Content | Hose fitting | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
406.62 € | 1 | 15 Days | 16 to 20 | 0.52 | 98 to 441.3 | 5000 | Retainer ring | SQ19 | 9.5 | 4 | 151 | Plug BPB-2 / L-wrench H5 | Rc1/4 |
Loading...
Air Pressure(Mpa) | 0.6 |
---|
This page is Air Impact Wrenches Single Hammer , part number GT-P18JL.
You can find the detail information about specifications and dimensions on part number GT-P18JL.
Configure
Basic Attributes
Type
Capacity Bolt Diameter(φ/mm)
Air Consumption Amount(m³/min)
Torque Range(N m)
No Load Speed(Rpm)
Tip Tool Mounting Type
Tip Tool Mounting Size
Air Hose Inner O/D(mm)
Adjustment Dial Steps
Anvil Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GT-2000P |
GT-2000PL |
GT-4200P |
GT-P12 |
GT-P6II |
GT-P8II |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity Bolt Diameter (φ/mm) | Air Consumption Amount (m³/min) | Torque Range (N m) | No Load Speed (Rpm) | Tip Tool Mounting Type | Tip Tool Mounting Size | Air Hose Inner O/D (mm) | Adjustment Dial Steps | Anvil Length (mm) | Set Content | Hose fitting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.12 € | 1 | 15 Days | 16 to 20 | 0.45 | 98 to 470.7 | 5000 | Retainer ring | SQ19 | 9.5 | 4 | - | Plug BPB-2 / L-wrench H5 | Rc1/4 | ||
326.56 € | 1 | 15 Days | 16 to 20 | 0.45 | 98 to 441.3 | 5000 | Retainer ring | SQ19 | 9.5 | 4 | 151 | Plug BPB-2 / L-wrench H5 | Rc1/4 | ||
749.19 € | 1 | 15 Days | 27 to 42 | 1 | 490 to 1863 | 2500 | Pin-lock | SQ25.4 | 12.7 | 4 | - | Plug BPB-3 / L-wrench H5, H6 | Rc3/8 | ||
318.94 € | 1 | 15 Days | 12 to 14 | 0.4 | 49 to 294.1 | 7500 | Retainer ring | SQ12.7 | 6.35 | 4 | - | Plug BPB-2 / L-wrench H4 | Rc1/4 | ||
296.01 € | 1 | 15 Days | 6 to 8 | 0.38 | 49 to 121.6 | 8500 | Retainer ring | SQ9.5 | 6.35 | 3 | - | Plug BPB-2 / L-wrench H4 | Rc1/4 | ||
307.51 € | 1 | 15 Days | 8 to 10 | 0.4 | 49 to 259.8 | 7500 | Retainer ring | SQ12.7 | 6.35 | 3 | - | Plug BPB-2 / L-wrench H4 | Rc1/4 |