Cross-Flow fan ionizer (Part Numbers)

Cross-Flow fan ionizer
A wide selection of models and delivering ions with fan

· Superior ionizing performance accomplished with the cross flow fan that sends out ions evenly and widely on the wind and the front cover design that takes the ion flow into consideration. Volume operation allows the non-step adjustment of wind flow.
· Slide-type cleaning brush is mounted on the front cover to perform maintenance of needle electrodes at any time. On the bottom surface of the main body, a rough filter is used, which is easy to clean and replace.
· Monitoring functions of fan motor rotation monitoring function and high voltage output shut-down function.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF-300

Part Number
CF-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,078.61 €

1 5 Days

Loading...

  1. 1

Basic information

Applied voltage AC9.2kV(p-p) Ionizing method Piezoelectric high-frequency Noise level(dBA) 48
Fan speed (max)(m3/min) 2.5 Current Consumption (max.)(mA) 500

This page is Cross-Flow fan ionizer, part number CF-300.
You can find the detail information about specifications and dimensions on part number CF-300.

Tech Support