Rolling Bearing Greases ARCANOL-L252, Special Greases for Ball Bearings and Roller Bearings (Part Numbers)

Rolling Bearing Greases ARCANOL-L252, Special Greases for Ball Bearings and Roller Bearings
  • Volume Discount
[Specifications]
・Special Greases for Ball Bearings and Roller Bearings
・Weight per Unit(kg): 0.45
・Container: 400 g cartridge

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCANOL-L252-400G

Part Number
ARCANOL-L252-400G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.70 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Container 400 g cartridge RoHS Certificate Available REACH Certificate Available
Weight per Unit(kg) 0.45

This page is Rolling Bearing Greases ARCANOL-L252, Special Greases for Ball Bearings and Roller Bearings, part number ARCANOL-L252-400G.
You can find the detail information about specifications and dimensions on part number ARCANOL-L252-400G.

Tech Support