Nutsetters (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05060272001
05060274001
05060276001
05060278001
05060280001
05060281001
05060282001
05060283001
05060284001
05060400001
05060401001
05060402001
05060403001
05060404001
05060405001
05060406001
05060407001
05060408001
05071222001
05071223001
05071224001
05071225001
05071228001
05135224001
05135225001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)
Wrench width (inch) Wrench width
(mm)
Connection size

11.36 €

1 Available 4 Days 65-5.51/4 inch

11.36 €

1 Available 4 Days 65-61/4 inch

11.36 €

1 Available 4 Days 65-71/4 inch

11.36 €

1 Available 4 Days 65-81/4 inch

11.36 €

1 Available 4 Days 65-91/4 inch

11.87 €

1 Available 4 Days 65-111/4 inch

11.36 €

1 Available 4 Days 65-101/4 inch

11.87 €

1 Available 4 Days 65-121/4 inch

11.87 €

1 Available 4 Days 65-131/4 inch

6.81 €

1 Available 4 Days 50-5.51/4 inch

6.81 €

1 Available 4 Days 50-61/4 inch

6.81 €

1 Available 4 Days 50-71/4 inch

6.81 €

1 Available 4 Days 50-81/4 inch

6.81 €

1 Available 4 Days 50-91/4 inch

6.81 €

1 Available 4 Days 50-101/4 inch

8.27 €

1 Available 4 Days 50-111/4 inch

8.27 €

1 Available 4 Days 50-121/4 inch

8.27 €

1 Available 4 Days 50-131/4 inch

11.79 €

1 Available 4 Days 50-71/4 inch

12.61 €

1 Available 4 Days 50-81/4 inch

13.73 €

1 Available 4 Days 50-101/4 inch

18.87 €

1 Available 4 Days 50-131/4 inch

13.73 €

1 Available 4 Days 503/8 inch-1/4 inch

24.25 €

1 Available 4 Days 44-2.5Other

24.25 €

1 Available 4 Days 44-3Other

Loading...

  1. 1

Basic information

Isolation protection 1000 V false Double hex insert false VDE tested false
Wrench depth(mm) - Magnetic - For impact screwdriver false

Tech Support