Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05020241001
Number of adjustable wrenches | - | Number of socket inserts | - | Number of fork spanners | - |
---|---|---|---|---|---|
Heating- + sanitary mechanic set | - | Number of crosshead screwdrivers PH | - | Number of slotted screwdrivers | - |
Number of step drills | - | Number of tommy bars | - | Number of Torx screwdrivers | - |
Number of bit inserts | - | Number of pliers | - | Number of guiding drills | - |
Number of cable cutters | - | Number of coaxial tools | - | Number of files | - |
Number of crosshead screwdrivers PZ | - | Number of chisels and punches | - | Electrician set | - |
Number of wood borers | - | Number of ring spanners | - | Number of stone drills | - |
Number of hammers | - | Number of multifunctional tools | - | Number of socket spanners | - |
Packaging | - | Number of measuring tools | - | Number of HSS spiral drills | - |
Number of hole saws | - | Number of combination spanners | - | Number of hexagonal keys | - |
Number of hole edge core drills | - | Number of testing tools | - | Number of saws | - |
Number of finishing tools glass fibre cable | - | Total number of tools | - | Number of ratchets | - |
Number of open-end spanners | - |
This page is Joker Imperial Set combination wrench set, Imperial, part number 05020241001.
You can find the detail information about specifications and dimensions on part number 05020241001.