Manufacturer part number: 05020102001
Brand: WERA
Price: 69.68 €
Delivery time: 4 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05020102001
Tapered handle | false | Wrench size large(mm) | 32 | Wrench size small(mm) | 24 |
---|---|---|---|---|---|
Isolation protection 1000 V | false | Height of head small(mm) | - | Low spark model | false |
VDE tested | false | Right-angled wrench model | false | Head width large(mm) | - |
Length(mm) | - | Suitable for tommy bar | false | Head width small(mm) | - |
Wrench size large (inch) | - | With tommy bar | false | Single wrench model | true |
Wrench size small (inch) | - | Height of head large(mm) | - |
This page is Joker XXL self-setting spanner, part number 05020102001.
You can find the detail information about specifications and dimensions on part number 05020102001.