Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05003982001
Number of hexagonal sockets | 0 | Number of socket spanners | 0 | Packaging | Other |
---|---|---|---|---|---|
Number of Torx sockets | 0 | Number of sockets for screwdriver | 0 | Connection size | 3/8 inch |
Total number of tools | 0 | Connection size(mm) | 9.5 |
This page is Socket rail B VDE (textile belt), location, unloaded, part number 05003982001.
You can find the detail information about specifications and dimensions on part number 05003982001.