Mini pliers set in belt tool pouch (Part Numbers)

Mini pliers set in belt tool pouch
[Specifications]
・Handle Type: Bare handles, embossed

[Features]
・Each set comes in a belt pouch and includes one each: Cobra XS Water Pump Pliers and Pliers Wrench XS
・One-handed quick adjustment up to 1" gripping capacity
・Self-locking on pipes and nuts: no slipping off the workpiece and low hand force required
・The slim head provides a firm grip even in tight spaces
・Both tools have a pinch guard preventing fingers being pinched
・Parallel jaws evenly distribute force for a secure grip
・Belt pouch made of durable polyester fabric with sewn-in belt loop to easily slip on belt
・Texturized handles on both tools for a secure grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00 20 72 V04

Part Number
00 20 72 V04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.57 €

1 5 Days

Loading...

  1. 1

This page is Mini pliers set in belt tool pouch, part number 00 20 72 V04.
You can find the detail information about specifications and dimensions on part number 00 20 72 V04.

Tech Support