Polyurethane Blow Gun Kit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HELICOL 7P

Part Number
HELICOL 7P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.15 €

1 7 Days

Loading...

  1. 1

Basic information

Hose Length(m) 4 Width(mm) 85 Length(mm) 450
BSPT Male Thread G 1/4 Max. Operating Pressure(bar) 10 Height(mm) 85

This page is Polyurethane Blow Gun Kit, part number HELICOL 7P.
You can find the detail information about specifications and dimensions on part number HELICOL 7P.

Tech Support