Air Ratchet Wrenches (Part Numbers)

Air Ratchet Wrenches
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designed to withstand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TRW 12070
TRW 12160
TRW 14027
TRW 14027K
TRW 38070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound Level
(dB(A))
Rotation Speed
(rpm)
Weight
(kg)
Square Driver Max. Screw/Unscrew Torque
(Nm)
Consumption
(l/min)

113.33 €

1 7 Days 911601.41/2"70113

386.98 €

1 7 Days 956001.761/2"163119

217.47 €

1 7 Days 86.42000.51/4"27103

386.75 €

1 7 Days 86.42000.51/4"27103

117.48 €

1 7 Days 911601.43/8"68113

Loading...

  1. 1

Basic information

Highlight Tightening capacity Max Operating Pressure 6.2 bar Applications Fitting and removal of bolts and screws
BSPT Female Thread R 1/4 Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

Tech Support