Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4495585 |
4495585KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Repeatability mm (mm) | Readings_mm (mm) | Length of moving measuring contact (mm) | Measuring depth mm (mm) | Measuring force (text) | Measuring range | Error limit (mm) (mm) | Measuring contact ball diameter mm (mm) | Length of fixed measuring contact (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
684.00 € | 1 | 7 Days | 0.01 | 0.01 | 12.2 | 85 | 1.1 - 1.6 | 50 - 70 | 0.03 | 1 | 12.2 | ||
703.40 € | 1 | 7 Days | 0.01 | 0.01 | 12.2 | 85 | 1.1 - 1.6 | 50 - 70 | 0.03 | 1 | 12.2 |
Loading...
IP protection category | IP 65 | Package contains | test certificate |
---|
Configure
Basic Attributes
Repeatability mm(mm)
Readings_mm(mm)
Length of moving measuring contact(mm)
Measuring depth mm(mm)
Measuring force (text)
Measuring range
Error limit (mm)(mm)
Measuring contact ball diameter mm(mm)
Length of fixed measuring contact(mm)
Filter by standard shipping days
Optional Attributes