SMPR, Measuring Tip (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5113104
5113105
5113126
5113136
5113137
5113138
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Contact surface Reference-No. Dimension L
(mm)
Diameter in mm
(mm)
Length (mm)
(mm)

81.71 €

1 7 Days carbideTN8--60

110.29 €

1 7 Days carbideTP8--61

213.71 €

1 7 Days carbideTG040884-

28.86 €

1 7 Days steelTB1-1428-1-

28.86 €

1 7 Days steelTB2-1429-2-

81.14 €

1 7 Days carbideP39C--15

Loading...

  1. 1

Tech Support