SMPR, Swivel Element, Long, Type C (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5113601
5113610
5113613
5113616
5113619
5113622
5113625
5113643
5113649
5113657
5113663
5113667
5113682
5113688
5113691
5113706
5113712
5113715
5113718
5113928
5113958
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Angle a
(°)
Length (mm)
(mm)

257.14 €

1 7 Days 048621C1000100

236.00 €

1 7 Days 048621C015015

301.71 €

1 7 Days 048621C2000200

236.00 €

1 7 Days 048621C025025

251.43 €

1 7 Days 048621C050050

251.43 €

1 7 Days 048621C075075

368.00 €

1 7 Days 048604C10030100

368.00 €

1 7 Days 048604C0503050

368.00 €

1 7 Days 048603C10045100

362.29 €

1 7 Days 048603C0154515

362.29 €

1 7 Days 048603C0254525

368.00 €

1 7 Days 048603C0504550

362.29 €

1 7 Days 048602C0156015

364.57 €

1 7 Days 048602C0256025

368.00 €

1 7 Days 048602C0506050

354.29 €

1 7 Days 048601C0159015

354.29 €

1 7 Days 048601C0259025

362.29 €

1 7 Days 048601C0509050

362.29 €

1 7 Days 048601C0759075

436.57 €

1 7 Days 048902C0156015

425.14 €

1 7 Days 048901C0259025

Loading...

  1. 1

Tech Support