Digital Caliper for special applications MarCal 16 EWRi-AR (Part Numbers)

Digital Caliper for special applications MarCal 16 EWRi-AR
Functions:
ON/OFF
AUTO-ON / OFF
mm/inch
LOCK function (key lock)
RESET (set display to zero)
PRESET (for entering a numerical value)
DATA (data transmission)
HOLD (storage of measured values)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4103382
4103382KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

442.00 €

1 7 Days

469.50 €

1 7 Days

Loading...

  1. 1

Basic information

Data interface Integrated wireless Energy supply Battery life approx. 3 years (approx. 0.5 in wireless mode) Depth Rod rectangular
IP protection category IP 67 Package contains battery; instruction manual; case Resolution mm/inch 0.01 / .0005"
Height of digits(mm) 11 Part feature Scribing; Inside diameter; Outside diameter; Distance Measuring range 0 - 200
Error limit (mm)(mm) 0.03 Standard Factory standard Error limit inches (text) .001"
Measuring range inch 0 - 8"

Tech Support