Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4157010 |
4157010DKS |
4157010KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
195.50 € | 1 | 9 Days | ||
217.00 € | 1 | Quote | ||
212.10 € | 1 | 7 Days |
Loading...
Spindle diameter_mm(mm) | 6.5 | IP protection category | IP 40 | Package contains | instruction manual; battery; case |
---|---|---|---|---|---|
Resolution mm/inch | 0.001 / .00005" | Height of digits(mm) | 10 | Part feature | Outside diameter; Distance |
Measuring range | 0 - 25 | Standard | Factory standard | Spindle thread pitch_mm(mm) | 0.5 |
Error limit_µm(µm) | 2 |