Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4154030 |
4154030KAL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Readings_mm (mm) | Flatness in µm (µm) | Package contains | Parallel error in µm (µm) | Dial comparator measuring range (measuring screw) inches | Indicating instrument | Measuring range | Standard | Spindle thread pitch_mm (mm) | Graduation value inch | Error limit inches (text) | Error limit_µm (µm) | Measuring range, dial comparator (measuring screw) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,125.00 € | 1 | 31 Days | 0.005 | 0.2 | instruction manual | 2 | - | Millimess 1003 | 0 - 50 | DIN 863-3 | 0.5 | - | - | 2 | ± 50 | ||
1,173.24 € | 1 | 7 Days | 0.005 | 0.2 | instruction manual | 2 | - | Millimess 1003 | 0 - 50 | DIN 863-3 | 0.5 | - | - | 2 | ± 50 |
Loading...
Spindle diameter_mm(mm) | 7.5 | Part feature | Distance; Outside diameter |
---|
Configure
Basic Attributes
Dial comparator measuring range (measuring screw) inches
Graduation value inch
Error limit inches (text)
Readings_mm(mm)
Flatness in µm(µm)
Package contains
Parallel error in µm(µm)
Indicating instrument
Measuring range
Standard
Spindle thread pitch_mm(mm)
Error limit_µm(µm)
Measuring range, dial comparator (measuring screw)
Filter by standard shipping days
Optional Attributes