Center bench with roller support MarStand 818 R (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4622250
4622250KAL
4622251
4622251KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimensions b in mm
(mm)

885.00 €

1 7 Days 8

1,042.00 €

1 7 Days -

1,065.00 €

1 7 Days 8

1,222.00 €

1 7 Days -

Loading...

  1. 1

Basic information

Column diameter in mm(mm) 18 Permitted lateral difference(mm) 0.05 Permitted height difference(mm) 0.05
Package contains measuring bench; measuring arm 818 XNB; balancing supports; excludes indicator Dimensions d in mm(mm) 3

Tech Support