Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4315000
Part Number
|
---|
4315000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dial color | IP protection category | Type of dial face | Package contains | Measuring span in mm (mm) | Error limit 1 revolution µm (µm) | Standard | Error limit 1/2 revolution µm (µm) | Error limit measuring range µm (µm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.00 € | 1 | 31 Days | White | IP 54 | 0 - 100 | case | 10 | 10 | DIN 878 | 9 | 15 |
Loading...
Error limit 1/10 revolution µm(µm) | 5 | Hysteresis error of the measured value µm(µm) | 3 | Readings_mm(mm) | 0.01 |
---|---|---|---|---|---|
Protective measuring spindle cap | true | Shockproof movement | true | Repeatability µm(µm) | 3 |
Overtravel mm(mm) | 0.1 |
This page is Water- dust-resistant dial indicator MarCator SW, part number 4315000.
You can find the detail information about specifications and dimensions on part number 4315000.
Configure
Basic Attributes
Dial color
IP protection category
Type of dial face
Package contains
Measuring span in mm(mm)
Error limit 1 revolution µm(µm)
Standard
Error limit 1/2 revolution µm(µm)
Error limit measuring range µm(µm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4315000KAL |
4326000 |
4326000KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dial color | IP protection category | Type of dial face | Package contains | Measuring span in mm (mm) | Error limit 1 revolution µm (µm) | Standard | Error limit 1/2 revolution µm (µm) | Error limit measuring range µm (µm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
123.00 € | 1 | 7 Days | - | - | 0 - 100 | - | 10 | 10 | - | 9 | 15 | ||
110.50 € | 1 | 31 Days | White | IP 54 | 0 - 50 | - | 3 | 9 | DIN 878 | 8 | 10 | ||
123.50 € | 1 | 7 Days | - | - | 0 - 50 | - | 3 | 9 | - | 8 | 10 |