Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4334071
Part Number
|
---|
4334071 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Error limit Ge (µm) (µm) | Measuring force (N) | Measuring range, test indicator, comparator, probe | Hysteresis error of the measured value µm (µm) | Readings_mm (mm) | Dial color | Type of dial face | Error limit Gges (µm) (µm) | Error limit Gt (µm) (µm) | Repeatability µm (µm) | Standard | Overtravel mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.00 € | 1 | 7 Days | 1 | 0.7 | - | 0.5 | - | Yellow | 50-0-50 | 1.2 | 0.7 | 0.5 | DIN 879-1 | 2.8 |
Loading...
Scale_diameter_mm(mm) | 50 | Package contains | case | Shockproof movement | true |
---|
This page is Mechanical dial comparator Millimess, part number 4334071.
You can find the detail information about specifications and dimensions on part number 4334071.
Configure
Basic Attributes
Measuring range, test indicator, comparator, probe
Readings_mm(mm)
Error limit Ge (µm)(µm)
Measuring force(N)
Hysteresis error of the measured value µm(µm)
Dial color
Type of dial face
Error limit Gges (µm)(µm)
Error limit Gt (µm)(µm)
Repeatability µm(µm)
Standard
Overtravel mm(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4333000 |
4333000DKS |
4333000KAL |
4334071DKS |
4334071KAL |
4334075 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Error limit Ge (µm) (µm) | Measuring force (N) | Measuring range, test indicator, comparator, probe | Hysteresis error of the measured value µm (µm) | Readings_mm (mm) | Dial color | Type of dial face | Error limit Gges (µm) (µm) | Error limit Gt (µm) (µm) | Repeatability µm (µm) | Standard | Overtravel mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
245.50 € | 1 | 31 Days | 3.5 | 1 | - | 1 | - | White | 130-0-130 | 4 | 3 | 1 | Factory standard | 2.5 | ||
266.00 € | 1 | Quote | - | - | - | - | - | - | - | - | - | - | - | - | ||
261.30 € | 1 | 7 Days | 3.5 | 1 | - | 1 | - | - | 130-0-130 | 4 | 3 | 1 | - | 2.5 | ||
295.50 € | 1 | Quote | 1 | 0.7 | - | 0.5 | - | - | 50-0-50 | 1.2 | 0.7 | 0.5 | - | 2.8 | ||
290.80 € | 1 | 7 Days | 1 | 0.7 | - | 0.5 | - | - | 50-0-50 | 1.2 | 0.7 | 0.5 | - | 2.8 | ||
275.00 € | 1 | 7 Days | 1 | 0.3 | - | 0.5 | - | Yellow | 50-0-50 | 1.2 | 0.7 | 0.5 | DIN 879-1 | 2.8 |