Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4495552
Part Number
|
---|
4495552 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Repeatability mm (mm) | Readings_mm (mm) | IP protection category | Length of moving measuring contact (mm) | Measuring depth mm (mm) | Measuring force (text) | Measuring range | Error limit (mm) (mm) | Measuring contact ball diameter mm (mm) | Length of fixed measuring contact (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
684.00 € | 1 | 7 Days | 0.01 | 0.01 | IP 65 | 24.6 | 85 | 1.1 - 1.6 | 0 - 20 | 0.03 | 1.5 | 2.5 |
Loading...
Package contains | test certificate |
---|
This page is Caliper gauge external measurement Marameter 838 TA, part number 4495552.
You can find the detail information about specifications and dimensions on part number 4495552.
Configure
Basic Attributes
Repeatability mm(mm)
Readings_mm(mm)
IP protection category
Length of moving measuring contact(mm)
Measuring depth mm(mm)
Measuring force (text)
Measuring range
Error limit (mm)(mm)
Measuring contact ball diameter mm(mm)
Length of fixed measuring contact(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
4495550KAL |
4495551 |
4495551KAL |
4495552KAL |
4495555 |
4495555KAL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Repeatability mm (mm) | Readings_mm (mm) | IP protection category | Length of moving measuring contact (mm) | Measuring depth mm (mm) | Measuring force (text) | Measuring range | Error limit (mm) (mm) | Measuring contact ball diameter mm (mm) | Length of fixed measuring contact (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
703.40 € | 1 | 7 Days | 0.005 | 0.005 | - | 19.1 | 35 | 0.8 - 1.2 | 0 - 10 | 0.015 | 1.5 | 18.6 | ||
684.00 € | 1 | 9 Days | 0.01 | 0.01 | IP 65 | 24.6 | 85 | 1.1 - 1.6 | 0 - 20 | 0.03 | 1.5 | 24.6 | ||
703.40 € | 1 | 7 Days | 0.01 | 0.01 | - | 24.6 | 85 | 1.1 - 1.6 | 0 - 20 | 0.03 | 1.5 | 24.6 | ||
703.40 € | 1 | 7 Days | 0.01 | 0.01 | - | 24.6 | 85 | 1.1 - 1.6 | 0 - 20 | 0.03 | 1.5 | 2.5 | ||
789.00 € | 1 | 7 Days | 0.025 | 0.05 | IP 65 | 30 | 167 | 0.8 - 1.7 | 0 - 50 | 0.05 | 3 | 30 | ||
808.40 € | 1 | 7 Days | 0.025 | 0.05 | - | 30 | 167 | 0.8 - 1.7 | 0 - 50 | 0.05 | 3 | 30 |