Caliper gauge external measurement Marameter 838 TA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4495550
4495550KAL
4495551
4495551KAL
4495552
4495552KAL
4495555
4495555KAL
4495556
4495556KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Repeatability mm
(mm)
Readings_mm
(mm)
IP protection category Length of moving measuring contact
(mm)
Measuring depth mm
(mm)
Measuring force (text) Measuring range Error limit (mm)
(mm)
Measuring contact ball diameter mm
(mm)
Length of fixed measuring contact
(mm)

684.00 €

1 9 Days 0.0050.005IP 6519.1350.8 - 1.20 - 100.0151.518.6

703.40 €

1 7 Days 0.0050.005-19.1350.8 - 1.20 - 100.0151.518.6

684.00 €

1 9 Days 0.010.01IP 6524.6851.1 - 1.60 - 200.031.524.6

703.40 €

1 7 Days 0.010.01-24.6851.1 - 1.60 - 200.031.524.6

684.00 €

1 7 Days 0.010.01IP 6524.6851.1 - 1.60 - 200.031.52.5

703.40 €

1 7 Days 0.010.01-24.6851.1 - 1.60 - 200.031.52.5

789.00 €

1 7 Days 0.0250.05IP 65301670.8 - 1.70 - 500.05330

808.40 €

1 7 Days 0.0250.05-301670.8 - 1.70 - 500.05330

789.00 €

1 7 Days 0.0250.05IP 65301690.8 - 1.70 - 500.0534.4

808.40 €

1 7 Days 0.0250.05-301690.8 - 1.70 - 500.0534.4

Loading...

  1. 1

Basic information

Package contains test certificate

Tech Support