Combination spanner (K1362) (Part Numbers - CAD Download)

Combination spanner (K1362)
· Application sectors: hygienic sector, foodstuff, pharmaceutical, chemical and packaging industries

· For tightening and loosening fasteners with sensitive surfaces

· Soft aluminium prevents damage

· Cannot fall out on its own

· HAZET tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1362.10
K1362.11
K1362.13
K1362.16
K1362.19
K1362.21
K1362.27
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length (L)
(mm)
SW=key width
(mm)
A
(mm)
B
(mm)
D
(mm)

18.62 €

1 4 Days 154.510585

23.02 €

1 4 Days 168.5115.58.45

22.97 €

1 4 Days 193136.3106

24.04 €

1 4 Days 230.516711.46

24.81 €

1 4 Days 268.519813.57

37.26 €

1 4 Days 292218.513.77

43.72 €

1 4 Days 3802710.5169

Loading...

  1. 1

Basic information

Type Combination Main material Tool steel

Tech Support