Bow shackles (K1058) (Part Numbers - CAD Download)

Bow shackles (K1058)
[Specifications]
・Product Type: Bow shackles
・Main material: Steel

[Features]
・For hoisting and transport tasks
・Application sectors: machine and fixture construction, toolmaking, logistics, material handling
・Version: Bow form

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1058.0050008
K1058.0075010
K1058.0100011
K1058.0150012
K1058.0200016
K1058.0325019
K1058.0475022
K1058.0650025
K1058.0850028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
B1
(mm)
H1
(mm)
S
(mm)
Load capacity
(kg)
Inch K
(mm)

2.25 €

1 4 Days 19.81228.76.45001/48

2.67 €

1 4 Days 21.313.5317.97505/169.5

3.92 €

1 4 Days 26.216.836.59.610003/811

4.15 €

1 4 Days 29.5194311.215007/1612.7

5.61 €

1 4 Days 3320.64812.720001/216

9.42 €

1 4 Days 4227601632505/819

15.51 €

1 4 Days 5131.8711947503/422.2

22.94 €

1 4 Days 5836.6842265007/825.4

31.29 €

1 4 Days 684395258500128.5

Loading...

  1. 1

Basic information

Main material Steel Component colour red Component material Steel

Tech Support