Sliding clamp for slotted holes, knob orange (K1070) (Part Numbers - CAD Download)

Sliding clamp for slotted holes, knob orange (K1070)
· Simple and quick fixating using the knobs

· Variable stop element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1070.32
K1070.62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
T=height
(mm)
T2
(mm)

48.21 €

1 4 Days 33

48.21 €

1 4 Days 66

Loading...

  1. 1

Basic information

Main material Zinc Main colour orange Component material Thermoplastic
Holding force(N) 500 Temperature resistance(°C) ≤90

Tech Support