Body
Spring
Clamping screw
Assembly
Notes
The thread d3 serves to hold the assembly tool (optional).
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23341.0510
Part Number
|
---|
23341.0510 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | REACH compliant | Conflict Minerals free | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | l3 (mm) | Material | l1 max (mm) | Clamping screw (mm) | WS (mm) | Tightening torque max. (Nm) | Hub bore D1 H7 (mm) | Shaft diameter D2 (mm) | L1 [+0.2] (mm) | Nominal dimension | Prop65 | RoHS-compliant | d1 [h11] (mm) | d2 | d3 | l1 max. (mm) | D2 from (mm) | D2 to (mm) | Body | Clamping screw | Branch | Function | Preferential Origin | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.09 € | 1 | 3 Days | - | yes | yes | 10 | M5 | M3 | 10 | 5 | Stainless steel 1.4305 | 33 | Steel, zinc-plated /Stainless Steel | 4 | 6 | 10 | 10–15 | 3.3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12 |
Loading...
Spring | Stainless steel |
---|
This page is Shaft Clamps, Stainless Steel, part number 23341.0510.
You can find the detail information about specifications and dimensions on part number 23341.0510.
Configure
Basic Attributes
REACH compliant
Conflict Minerals free
Material
Clamping screw(mm)
Nominal dimension
Prop65
RoHS-compliant
d1 [h11](mm)
d2
d3
l1 max.(mm)
D2 from(mm)
D2 to(mm)
Body
Clamping screw
Branch
Function
Preferential Origin
d1(mm)
d2(mm)
d3(mm)
l2(mm)
l3(mm)
l1 max(mm)
WS(mm)
Tightening torque max.(Nm)
Hub bore D1 H7(mm)
Shaft diameter D2(mm)
L1 [+0.2](mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23341.0016 |
23341.0020 |
23341.0025 |
23341.0512 |
23341.0516 |
23341.0520 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | REACH compliant | Conflict Minerals free | d1 (mm) | d2 (mm) | d3 (mm) | l2 (mm) | l3 (mm) | Material | l1 max (mm) | Clamping screw (mm) | WS (mm) | Tightening torque max. (Nm) | Hub bore D1 H7 (mm) | Shaft diameter D2 (mm) | L1 [+0.2] (mm) | Nominal dimension | Prop65 | RoHS-compliant | d1 [h11] (mm) | d2 | d3 | l1 max. (mm) | D2 from (mm) | D2 to (mm) | Body | Clamping screw | Branch | Function | Preferential Origin | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 26.10 € | 1 | 3 Days | 10 | Does not contain SVHC substances | Free from Conflict Minerals | - | - | - | 16 | 8 | - | - | - | 6 | 25 | 16 | - | 4 | d1=16 mm / Steel | Does not contain Proposition 65 substances | RoHS compliant | 16 | M8 | M5 | 46 | 20 | 30 | Steel, blackened | Steel, zinc-plated | automotive suppliers / special vehicles / structures / other products / machine construction, general / robotics, automation, control technology | position / clamp | CE | 52 | ||
- | 27.96 € | 1 | 3 Days | 10 | Does not contain SVHC substances | Free from Conflict Minerals | - | - | - | 20 | 10 | - | - | - | 8 | 46 | 20 | - | 4.8 | d1=20 mm / Steel | Does not contain Proposition 65 substances | RoHS compliant | 20 | M10 | M6 | 53 | 30 | 40 | Steel, blackened | Steel, zinc-plated | automotive suppliers / special vehicles / structures / other products / machine construction, general / robotics, automation, control technology | position / clamp | CE | 98 | ||
- | 31.61 € | 1 | 3 Days | 10 | Does not contain SVHC substances | Free from Conflict Minerals | - | - | - | 25 | 12 | - | - | - | 10 | 82 | 25 | - | 5.6 | d1=25 mm / Steel | Does not contain Proposition 65 substances | RoHS compliant | 25 | M12 | M8 | 70 | 40 | 60 | Steel, blackened | Steel, zinc-plated | automotive suppliers / special vehicles / structures / other products / machine construction, general / robotics, automation, control technology | position / clamp | CE | 183 | ||
28.67 € | 1 | 3 Days | - | yes | yes | 12 | M6 | M4 | 12 | 6 | Stainless steel 1.4305 | 39 | Steel, zinc-plated /Stainless Steel | 5 | 10 | 12 | 15–20 | 3.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 21 | |||
31.71 € | 1 | 3 Days | - | yes | yes | 16 | M8 | M5 | 16 | 8 | Stainless steel 1.4305 | 46 | Steel, zinc-plated /Stainless Steel | 6 | 25 | 16 | 20–30 | 4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 52 | |||
34.00 € | 1 | 3 Days | - | yes | yes | 20 | M10 | M6 | 20 | 10 | Stainless steel 1.4305 | 53 | Steel, zinc-plated /Stainless Steel | 8 | 46 | 20 | 30–40 | 4.8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 98 |