Shaft Clamps, Stainless Steel (Part Numbers - CAD Download)

Shaft Clamps, Stainless Steel
Material

Body

    • Stainless steel 1.4305

Spring

    • stainless steel

Clamping screw

    • Steel, zinc-plated
    • Stainless Steel

Assembly

    • Expand the clamping jaws to the diameter of the shaft to be clamped.
    • Insert shaft clamp into hole using the  assembly tool.
    • Insert and position the shaft.
    • Clamp using cylinder screw WS (observe tightening torque).

Notes

The thread d3 serves to hold the assembly tool (optional).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
23341.0508
23341.0510
23341.0512
23341.0516
23341.0520
23341.0525
23341.0530
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
l1 max
(mm)
WS
(mm)
Tightening torque max.
(Nm)
Hub bore D1 H7
(mm)
Shaft diameter D2
(mm)
L1 [+0.2]
(mm)
Weight
(g)

26.09 €

1 3 Days 8M4M2.5842732.986–102.88

27.09 €

1 3 Days 10M5M310533461010–153.312

28.67 €

1 3 Days 12M6M4126395101215–203.521

31.71 €

1 3 Days 16M8M5168466251620–304.052

34.00 €

1 3 Days 20M10M62010538462030–404.898

38.40 €

1 3 Days 25M12M825127010822540–605.6183

49.66 €

1 3 Days 30M16M10301681142063060–1257.9344

Loading...

  1. 1

Basic information

REACH compliant yes Conflict Minerals free yes Material Stainless steel 1.4305
Spring Stainless steel Clamping screw(mm) Steel, zinc-plated /Stainless Steel

Tech Support