Bit Holder for Torque Screwdriver with T-Handle (Part Numbers)

Bit Holder for Torque Screwdriver with T-Handle

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: No wobbling and an extremely secure hold thanks to the play-free guidance of bits.

Increases your efficiency: Solve every fastening task with the Wiha bit range.

Saves time: Rapid bit change due to easy-to-operate locking and unlocking of the holder.

Application: For controlled turning of screws with bits at a prescribed torque.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28758

Part Number
28758
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.99 €

10 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 125 Outside diameter(mm) 11 ESD article No
VDE article No Blister pack No Hexagon head (Inch) 1/4"
Diameter Hex blade(mm) 6 With battery No

This page is Bit Holder for Torque Screwdriver with T-Handle, part number 28758.
You can find the detail information about specifications and dimensions on part number 28758.

Tech Support