Bit Set Standard 25mm, TORX®, 1/4", 3 Pieces in Box【3 Pieces Per Package】 (Part Numbers)

Bit Set Standard 25mm, TORX®, 1/4", 3 Pieces in Box

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Drive: DIN 3120, ISO 1174, style A 6.3 + A 10.

Drive: DIN 3126, ISO 1173, style C 6.3.

Application: For all types of screw applications in trade and industry.

Bits: Reduced, over-tightened profile.

Extra: Easily identifiable content with large symbols.

Packaging: Plastic box, reusable and dust repellent.

Material: High grade chrome-vanadium steel, through hardened.

For universal applications

Content:

  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07871

Part Number
07871
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.32 €

3 Pieces Per Package

1 pack 3 Days

Loading...

  1. 1

Basic information

Tip Type Torx Type (Hexalobular) Overall Length(mm) 25 Single Product Set Product Single Item
ESD article No VDE article No Blister pack No
With battery No

This page is Bit Set Standard 25mm, TORX®, 1/4", 3 Pieces in Box, part number 07871.
You can find the detail information about specifications and dimensions on part number 07871.

Tech Support