BitBuddy® TY Bit Set 49mm, Pozidriv, TORX®, 7 Pieces 1/4" E6.3 (Part Numbers)

BitBuddy® TY Bit Set 49mm, Pozidriv, TORX®, 7 Pieces 1/4" E6.3

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: The all-rounder with 120x greater lifespan* thanks to patented bit technology, suitable for all screws. (*compared to Wiha standard bit)

Lowers your costs: Bit quick and easy to find thanks to red marking – even in dark environments by using an UV light.

Saves time: No long searches thanks to fluorescent bit, infrequent bit replacement thanks to long lifespan.

Saves time: Automatic opening at the push of a button and simple bit change directly in the holder.

Application: Suitable for all types of screws. Also suitable for power tools and impact screwdrivers

Tired of having no hand free and searching for the right bit in vain? The Wiha BitBuddy® allows you to position bits directly in the machine and return them to the holder easily. The pioneering arrangement of bits in the holder and the lasered profile size on the bit base ensure that it is extremely simple to select the right size when removing the bit from the holder. Universal in its use, the multitalented TY bit is suitable for all types of screws – both T-shaped and Y-shaped screws – and thus the ideal tool for fastenings in all kinds of materials. Thanks to its patented torsion zone, the bit is also suitable for power tools and impact screwdrivers and guarantees a 120x greater lifespan compared to Wiha standard bits. The coloured bits are also quick and easy to find, even in the dark by using an UV light, thanks to its fluorescent coating. This reduces the number of bits which are lost and saves on the expense of acquiring new ones.

DIN 3126, ISO 1173, Style E6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42118

Part Number
42118
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.85 €

6 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article No Blister pack Yes
With battery No

This page is BitBuddy® TY Bit Set 49mm, Pozidriv, TORX®, 7 Pieces 1/4" E6.3, part number 42118.
You can find the detail information about specifications and dimensions on part number 42118.

Tech Support