slimBit Electric Bit Set, Slotted, Phillips, Pozidriv, 6 Pieces in SlimBit Box (Part Numbers)

slimBit Electric Bit Set, Slotted, Phillips, Pozidriv, 6 Pieces in SlimBit Box

Click on this image to zoom in.

Click on this image to zoom in.

Makes handling easier: Compact slimBit box with easy access and an optimal view of profiles.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Application: Combined with speedE® or slimVario® handles and slimBits to fasten deep-set screws. For working on live parts up to 1,000 V AC.

The set with slimBit boxes is the perfect solution for neat, easy-to-use storage of 12 slimBits. The ingenious bit box provides an optimum view of screw profiles. Thanks to the supplied belt clip, the slimBit boxes are the perfect companion while out on jobs.

The 6 mm slimBits can only be used with speedE®, slimVario® or TorqueVario®-S electric tools.

Tested according to IEC 60900.

Content:

  • 1x slimBit electric bit Slotted 2.0 mm x 75 mm (43115)
  • 1x slimBit electric bit Slotted 2.5 mm x 75 mm (34578)
  • 1x slimBit electric bit Phillips PH0 x 75 mm (43116)
  • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
  • 1x slimBit electric bit Pozidriv PZ0 x 75 mm (43117)
  • 1x slimBit electric bit Pozidriv PZ1 x 75 mm (34585)
  • 1x slimBit box

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43160

Part Number
43160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.36 €

1 7 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes Blister pack Yes
With battery No

This page is slimBit Electric Bit Set, Slotted, Phillips, Pozidriv, 6 Pieces in SlimBit Box, part number 43160.
You can find the detail information about specifications and dimensions on part number 43160.

Tech Support