Protects your health: Special DynamicJoint® design reduces effort required for cutting.
Lowers your costs: Durable thanks to high-quality, chrome-plated plier surface to prevent corrosion.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Application: For cutting cables as well as soft and hard wires. For working on live parts up to 1,000 V AC.
A tradesman's tool kit would be incomplete without a universal cutter to cut hard and soft wires. The diagonal cutters Professional electric by Wiha prove themselves to be robust, all-rounder pliers. The plier joint with DynamicJoint® ensures hand force is optimally applied when cutting, providing up to 40% greater cutting force. With their semi-circular head, these precision pliers also provide a clean cut edge. The ergonomically shaped plier handle ensures comfortable, fatigue-proof work. The high-quality chrome-plated plier surface also provides protection against rust, ensuring the pliers have a long service life. These diagonal cutters are also manufactured as per the international IEC 60900 standard and are thus approved for working on live parts up to 1,000 V AC.
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
43326 |
43335 |
43340 |
43453 |
43458 |
43463 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting force | Diameter max | Overall length (Inch) | Overall length (mm) | Self service - packing | |
---|---|---|---|---|---|---|---|---|---|---|
23.03 € | 5 | 7 Days | 15 | 1.6 | 5 1/2" | 140 | No | |||
22.99 € | 5 | 7 Days | 16 | 2 | 6 1/2" | 160 | No | |||
24.69 € | 5 | 7 Days | 17 | 2.3 | 7" | 180 | No | |||
24.40 € | 5 | 7 Days | 15 | 1.6 | 5 1/2" | 140 | Yes | |||
24.28 € | 5 | 7 Days | 16 | 2 | 6 1/2" | 160 | Yes | |||
25.99 € | 5 | 7 Days | 17 | 2.3 | 7" | 180 | Yes |
Loading...
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes |